Schneider-Electric
 
VW3M5304R250 picture- scope
VW3M5304R250
power cable, between servomotor BSH and servodrive, 4 x 10 mm² + 2 x 1 mm²-25m
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Accessory / separate part destination Between servo motor and servo drive
Cable composition 4 x 10 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 15
Lexium 32
Cable length 25 m
Net weight 24.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 60.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 21.9 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 918
Contractual warranty
Warranty 18 months