Schneider-Electric
 
VW3M5501R100 picture- scope
VW3M5501R100
power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Power cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between synchronous motor and variable speed drive
Range compatibility Altivar Machine ATV320
Altivar 32
Cable length 10 m
Type of cable Shielded cable
Complementary
Product compatibility Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type C
Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 140 mm, 2 stack(s) type C
Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type R
Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type F
Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type R
Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type F
Electrical connection 1 connector M23 8 pin(s) synchronous motor side
1 free endvariable speed drive side
Cable composition 4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
Net weight 2.44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 41.700 cm
Package 1 Length 37.800 cm
Package 1 Weight 2.730 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 327
Contractual warranty
Warranty 18 months