Schneider-Electric
 
VW3M5501R500 picture- scope
VW3M5501R500
power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 50 m one end w M23 industrial con.
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Power cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between synchronous motor and variable speed drive
Range compatibility Altivar 32
Altivar Machine ATV320
Cable length 50 m
Type of cable Shielded cable
Complementary
Product compatibility Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type C
Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 140 mm, 2 stack(s) type C
Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 70 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type R
Synchronous motor BMP (flange size: 70 mm, 2 stack(s) type F
Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 100 mm, 1 stack(s) type F
Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type R
Synchronous motor BMP (flange size: 100 mm, 2 stack(s) type F
Electrical connection 1 connector M23 8 pin(s) synchronous motor side
1 free endvariable speed drive side
Cable composition 4 x 1.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
Net weight 11.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 50 cm
Package 1 Length 50 cm
Package 1 Weight 13.8 kg
Unit Type of Package 2 S06
Number of Units in Package 2 2
Package 2 Height 73.5 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 40.8 kg
Unit Type of Package 3 S06
Number of Units in Package 3 2
Package 3 Height 73.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 40.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 254
Contractual warranty
Warranty 18 months