Schneider-Electric
 
VW3M5502R150 picture- scope
VW3M5502R150
power cordset 4x2,5mm² + 2x1mm² + 2x0,14mm² 15 m one end w M23 industrial con.
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Power cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between synchronous motor and variable speed drive
Range compatibility Altivar Machine ATV320
Altivar 32
Cable length 15 m
Type of cable Shielded cable
Complementary
Product compatibility Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 140 mm, 2 stack(s) type F
Electrical connection 1 connector M23 8 pin(s) synchronous motor side
1 free endvariable speed drive side
Cable composition 4 x 2.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
Net weight 4.975 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 5.324 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.9 kg
Contractual warranty
Warranty 18 months