Schneider-Electric
 
VW3M5502R200 picture- scope
VW3M5502R200
power cordset 4x2,5mm² + 2x1mm² + 2x0,14mm² 20 m one end w M23 industrial con.
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part type Power cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between synchronous motor and variable speed drive
Range compatibility Altivar 32
Altivar Machine ATV320
Cable length 20 m
Type of cable Shielded cable
Complementary
Product compatibility Synchronous motor BMP (flange size: 140 mm, 1 stack(s) type R
Synchronous motor BMP (flange size: 140 mm, 2 stack(s) type F
Electrical connection 1 connector M23 8 pin(s) synchronous motor side
1 free endvariable speed drive side
Cable composition 4 x 2.5 mm² + 2 x 1 mm² + 2 x 0.14 mm²
Net weight 6.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 42.0 cm
Package 1 Length 48.0 cm
Package 1 Weight 7.018 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 22.536 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months