Schneider-Electric
 
VW3M5D2B picture- scope
VW3M5D2B
motor power connector kit, MIL connector for BCH2.R - 180mm
Schneider Electric
Characteristics
Main
Range of product Lexium Easy 26
Accessory / separate part category Connection accessory
Product or component type Power connector
Kit composition 1 MIL connector
Range compatibility Lexium 28
Product compatibility BCH2 (180 mm)
Accessory / separate part destination Servo motor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 209.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.427 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No