Schneider-Electric
 
VW3M5D2FR50 picture- scope
VW3M5D2FR50
power cable 5m shielded 4x 1,3mm², BCH2 brake MIL connector
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BCH2 at 1000 W (100 mm) (with brake)
Servo motor BCH2 at 2000 W (100 mm) (with brake)
Servo motor BCH2 at 300 W (130 mm) (with brake)
Servo motor BCH2 at 500 W (130 mm) (with brake)
Servo motor BCH2 at 600 W (130 mm) (with brake)
Servo motor BCH2 at 850 W (130 mm) (with brake)
Servo motor BCH2 at 900 W (130 mm) (with brake)
Servo motor BCH2 at 1000 W (130 mm) (with brake)
Servo motor BCH2 at 1500 W (130 mm) (with brake)
Servo motor BCH2 at 2000 W (130 mm) (with brake)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 28
Cable length 5 m
Complementary
Electrical connection Free end for servo drive side
Connector - MIL small for servo motor side
AWG gauge 6 x AWG 16
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 31.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 1.08 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.483 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No