Schneider-Electric
 
VW3M7102R150 picture- scope
VW3M7102R150
Daisy Chain DC bus connection - no connector
Schneider Electric
Characteristics
Main
Range of product Altivar
Range compatibility Lexium 32
Altivar Machine ATV340
Altivar 32
Lexium 28
Altivar Machine ATV320
Accessory / separate part category Cabling accessory
Accessory / separate part type Cable
Product or component type Cable
Product compatibility Variable speed drive ATV340, 0.75…7.5 kW
Variable speed drive ATV320...B
Variable speed drive ATV320...C, 0.18…2.2 kW, 200...240 V, single phase
Variable speed drive ATV320...C, 0.37…4 kW, 380...500 V, three phase
Variable speed drive ATV320...C, 0.75…15 kW, 525...600 V, three phase
Variable speed drive ATV320...W/ATV320...WS
Quantity per set 1
Accessory / separate part destination Between 2 drives
Complementary
Electrical connection Cable end open
Cable length 15 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 27.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 3.668 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.371 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 102.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months