Schneider-Electric
 
VW3M8102R15 picture- scope
VW3M8102R15
SinCos Hiperface encoder cable, 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²), 1.5 m
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Control cable
Product or component type SinCos Hiperface encoder cable
Accessory / separate part destination From servo motor to servo drive
Cable composition 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²)
Complementary
Electrical connection 1 connector M23
1 connector RJ45
Range compatibility Lexium 32
Cable length 1.5 m
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 19.700 cm
Package 1 Length 24.100 cm
Package 1 Weight 181.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months