Schneider-Electric
 
VW3M8112R10 picture- scope
VW3M8112R10
Connector kit, Lexium 32, encoder adaptor cable Sub D15, RJ45, 1 m
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Accessory / separate part category Connection accessory
Product or component type Connector kit
Device application For motor encoder cable
Kit composition 1 m cable
1 RJ45 connector
1 male SUB-D 15 connector
Range compatibility Lexium 32
Product compatibility LXM32
Accessory / separate part destination Servo drive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 29.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 102.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 1.864 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months