Schneider-Electric
 
VW3M8201R15 picture- scope
VW3M8201R15
preassembled cord set for RS422 control, Lexium 05, 1.5m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Preassembled cordset for RS422 control
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Product compatibility LXM05
Accessory / separate part destination Between Lexium 05 servo drive (CN5 input) and incremental encoder
Between Lexium 05 servo drive (CN5 input) and external control
Cable length 1.5 m
Complementary
Electrical connection Free end
1 connector Molex, 10 ways for Lexium 05 side (CN5)
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 25.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.172 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months