Schneider-Electric
 
VW3M8214 picture- scope
VW3M8214
M23 industrial connector for creating control cordsets - set of 5
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Industrial connector
Connector type M23
Device application For creating control cordsets
Range compatibility Lexium 05
Lexium 15
Lexium 32
Product compatibility BDH with SinCos Hiperface encoder all ratings
BMH all ratings
BRH all ratings
BSH all ratings
Accessory / separate part destination Servo motor
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 18.8 cm
Package 1 Length 12.8 cm
Package 1 Weight 430.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.685 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months