Schneider-Electric
 
VW3M8215 picture- scope
VW3M8215
M23 industrial connector for creating power cordsets - 1.5 or 2 mm² - set of 5
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Product or component type Industrial connector
Connector type M23
Device application For creating power cordsets
Cable cross section 1.5 mm²
2.5 mm²
Range compatibility Lexium 05
Lexium 15
Lexium 32
Altivar Machine ATV320
Altivar 32
Product compatibility BDH
BMH
BMP
BRH
BSH
Accessory / separate part destination Servo motor
Synchronous motor
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 12.800 cm
Package 1 Length 19.000 cm
Package 1 Weight 724.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 50
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 49.050 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months