Schneider-Electric
 
VW3M8217 picture- scope
VW3M8217
M40 industrial connector for creating power cordsets, Lexium 05, 4mm², set of 5
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Industrial connector
Connector type M40
Device application For creating power cordsets
Cable cross section 4 mm²
Range compatibility Lexium 32
Lexium 05
Lexium 15
Product compatibility BMH
BSH
Accessory / separate part destination Servo motor
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 16 cm
Package 1 Length 28 cm
Package 1 Weight 2.118 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months