Schneider-Electric
 
VW3M8220 picture- scope
VW3M8220
ytech encoder connector for creating Encoder cordsets - set of 5
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Connector
Connector type Ytech
Range compatibility Lexium 32
Product compatibility BSH (40 mm)
Accessory / separate part destination Motor encoder
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 300.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No