Schneider-Electric
 
VW3M8701R030 picture- scope
VW3M8701R030
cable for PC serial port via serial link - between PC serial port and LMC - 3 m
Telemecanique
Characteristics
Main
Range compatibility Lexium Controller
Accessory / separate part category Connection accessories
Accessory / separate part type Connection cable
Product or component type Cable for PC serial port via serial link
Product compatibility LMC
Accessory / separate part destination Between PC serial port and LMC
Complementary
Electrical connection 2 connectors
Connector type 1 RJ45
1 female SUB-D 9
Cable length 3 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 19.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 166.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months