Schneider-Electric
 
VW3M8705 picture- scope
VW3M8705
memory card, Lexium, for servo drive
Schneider Electric
Characteristics
Main
Accessory / separate part category Extension accessory
Accessory / separate part type Memory card
Product or component type Memory card
Range compatibility Lexium 32
Lexium 32i
Accessory / separate part destination Servo drive
Complementary
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 16.200 cm
Package 1 Length 22.800 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 300
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.402 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months