Schneider-Electric
 
VW3M8801R30 picture- scope
VW3M8801R30
preassembled cord set, 3 m
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Accessory / separate part type Preassembled cordset
Product or component type Cable
Complementary
Electrical connection 1 female connector 24 pin(s)
1 free end
Range compatibility Lexium 32
Altivar Process ATV900
Cable length 3 m
Net weight 0.025 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 22.000 cm
Package 1 Length 26.200 cm
Package 1 Weight 379.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.007 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months