Schneider-Electric
 
VW3M8802R30 picture- scope
VW3M8802R30
preassembled cord set, 3 m
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Accessory / separate part type Preassembled cordset
Product or component type Cable
Complementary
Electrical connection 2 connectors
Range compatibility Altivar Process ATV900
Lexium 32
Cable length 3 m
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 19.0 cm
Package 1 Length 19.5 cm
Package 1 Weight 370.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.854 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 95
Contractual warranty
Warranty 18 months