Schneider-Electric
 
VW3M8810 picture- scope
VW3M8810
eSM distribution unit
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Product or component type ESM distribution unit
Range compatibility Lexium 32
Altivar Process ATV900
Product compatibility LXM32
ATV930
ATV950
Accessory / separate part destination For easy wiring of up to 5 eSM safety cards in the control cabinet
Complementary
Mounting support DIN rail
Width 78 mm
Length 136 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.400 cm
Package 1 Width 17.200 cm
Package 1 Length 24.400 cm
Package 1 Weight 326.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.718 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months