Schneider-Electric
 
VW3M8820 picture- scope
VW3M8820
removable connector for connecting an additional eSM distribution unit
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Product or component type Removable connector
Device application For connecting an additional eSM distribution unit
Kit composition Connector with wire jumper
Range compatibility Altivar Process ATV900
Lexium 32
Product compatibility LXM32
ATV930
ATV950
Accessory / separate part destination ESM safety card
Complementary
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.5 cm
Package 1 Length 8 cm
Package 1 Weight 16 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 1.912 kg
Unit Type of Package 3 S01
Number of Units in Package 3 18
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 513 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months