Schneider-Electric
 
VW3M8D2AR50 picture- scope
VW3M8D2AR50
encoder cable 5m shielded, MIL connector for BCH2.H/.M/.R, CN2 plug
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Encoder cable
Product or component type Encoder cable
Device application For BCH2 with SinCos single turn encoder
Accessory / separate part destination From servo motor to servo drive
Cable composition 5 x (2 x 0.13 mm²)
Complementary
Electrical connection 1 connector Firewire 6 pin(s)
1 connector MIL 17 pin(s)
Range compatibility Lexium 28
Cable length 5 m
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 25.300 cm
Package 1 Length 26.500 cm
Package 1 Weight 314.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.869 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No