Schneider-Electric
 
VW3M9002 picture- scope
VW3M9002
Power supply connector, Lexium 32i, connection module for mains
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Power supply connector
Accessory / separate part category Connection accessories
Complementary
Product compatibility Drive control unit LXM32i
Servo motor with power stage BMI
Accessory / separate part destination Motor BMI with drive control unit Lexium 32i
Range compatibility Lexium 32i
Connector type Terminal block
Network number of phases Three phase
Net weight 0.188 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 13.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 193.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No