Schneider-Electric
 
VW3M9102 picture- scope
VW3M9102
Connector module, Lexium 32i, connection for industrial connectors, CANopen, 4 DI, source
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Connector module
Accessory / separate part category Connection accessories
Electrical connection Industrial connector
Complementary
Product compatibility Drive control unit LXM32i CANopen
Accessory / separate part destination Motor BMI with drive control unit Lexium 32i
Range compatibility Lexium 32i
Communication interface CANmotion
CANopen DS402
Input/output type 4 discrete inputs
Discrete input logic Source
Net weight 0.214 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 11.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 214.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.281 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months