Schneider-Electric
 
VW3M9105 picture- scope
VW3M9105
Connector module, Lexium 32i, connection with terminals, CANopen, 4DI sink/source, 2DO, STO
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Connector module
Accessory / separate part category Connection accessories
Electrical connection Printed circuit board connector
Complementary
Product compatibility Drive control unit LXM32i CANopen
Accessory / separate part destination Motor BMI with drive control unit Lexium 32i
Range compatibility Lexium 32i
Communication interface CANmotion
CANopen DS402
Input/output type 4 discrete inputs + 2 discrete outputs
Discrete input logic Sink
Source
Safety function STO (safe torque off)
Net weight 0.236 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.400 cm
Package 1 Width 11.600 cm
Package 1 Length 17.200 cm
Package 1 Weight 242.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.510 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months