Schneider-Electric
 
VW3M9117 picture- scope
VW3M9117
Connector module, Lexium 32i, ethernet m12;4 inputs/2 outputs m8 source
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Connector module
Accessory / separate part category Connection accessories
Electrical connection Industrial connector
Complementary
Product compatibility Control unit LXM32i EtherCAT
Control unit LXM32i Profinet
Accessory / separate part destination Motor BMI with control unit Lexium 32i
Range compatibility Lexium 32i
Communication interface EtherCAT
Profinet
Input/output type 4 discrete inputs
2 discrete outputs
Discrete input logic Source
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 11.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 220.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No