Schneider-Electric
 
VW3M9216 picture- scope
VW3M9216
Connector module, Lexium 32i, ethernet m12;4 inputs/2 outputs m8 sink,sto
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Connector module
Accessory / separate part category Connection accessories
Electrical connection Industrial connector
Complementary
Product compatibility Control unit LXM32i EtherCAT
Control unit LXM32i Profinet
Accessory / separate part destination Motor BMI with control unit Lexium 32i
Range compatibility Lexium 32i
Communication interface EtherCAT
Profinet
Input/output type 2 discrete outputs
4 discrete inputs
Discrete input logic Sink
Safety function STO (safe torque off)
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 11.6 cm
Package 1 Length 16.8 cm
Package 1 Weight 237.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No