Schneider-Electric
 
VW3M9217 picture- scope
VW3M9217
Connector module, Lexium 32i, ethernet m12;4 inputs/2 outputs m8 sink
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Connector module
Accessory / separate part category Connection accessories
Electrical connection Industrial connector
Complementary
Product compatibility Control unit LXM32i EtherCAT
Control unit LXM32i Profinet
Accessory / separate part destination Motor BMI with control unit Lexium 32i
Range compatibility Lexium 32i
Communication interface EtherCAT
Profinet
Input/output type 2 discrete outputs
4 discrete inputs
Discrete input logic Sink
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 11.5 cm
Package 1 Length 16.6 cm
Package 1 Weight 220 g
Unit Type of Package 2 BB1
Number of Units in Package 2 1
Package 2 Height 8.2 cm
Package 2 Width 11.5 cm
Package 2 Length 17 cm
Package 2 Weight 220 g
Unit Type of Package 3 S04
Number of Units in Package 3 30
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 7.611 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No