Schneider-Electric
 
VW3M9405 picture- scope
VW3M9405
Cable, Lexium 32i, preassembled for STO safety function, 5 m, M8
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Cable
Accessory / separate part category Connection accessory
Product compatibility Connector module VW3M91 with safe torque off safety function
Connector module VW3M92 with safe torque off safety function
Complementary
Cable length 5 m
Electrical connection M8 female connector, 1 terminal(s)
Free end, 1 terminal(s)
Cable composition 3 x 0.34 mm²
Standards IEC 61800-5-2
Wire colour White: STO_A
Brown: STO_B
Green: STO_COM
Net weight 0.184 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 19.100 cm
Package 1 Length 17.000 cm
Package 1 Weight 178.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 18
Package 2 Height 29.400 cm
Package 2 Width 28.000 cm
Package 2 Length 39.400 cm
Package 2 Weight 4.184 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No