Schneider-Electric
 
VW3M94CAN45R03 picture- scope
VW3M94CAN45R03
CANopen cordset, Lexium 32i, 3m, M12 female/RJ45 male
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface industrial block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Lexium 32i
Electrical connection Male connector RJ45 - A coding - 5 ways - straight for bus IN
Female connector M12
Cable length 3 m
Net weight 0.205 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 26.5 cm
Package 1 Length 27.0 cm
Package 1 Weight 205.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.403 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No