Schneider-Electric
 
VW3M94CAN45R15 picture- scope
VW3M94CAN45R15
CANopen cordset, Lexium 32i, 15m, M12 female/RJ45 male
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface industrial block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Lexium 32i
Electrical connection Male connector RJ45 - A coding - 5 ways - straight for bus IN
Female connector M12
Cable length 15 m
Net weight 0.861 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 27.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 861.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.418 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No