Schneider-Electric
 
VW3M94CANS9R03 picture- scope
VW3M94CANS9R03
CANopen cordset, Lexium 32i, 3m, M12 female/SUB-D9 female
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface industrial block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Lexium 32i
Electrical connection Female connector M12
Female connector SUB-D 9 - A coding - 5 ways - straight for bus IN
Cable length 3 m
Net weight 0.222 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 222.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.709 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No