Schneider-Electric
 
VW3M94CANS9R15 picture- scope
VW3M94CANS9R15
CANopen cordset, Lexium 32i, 15m, M12 female/SUB-D9 female
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessory
Product or component type Connecting cable
Product compatibility CANopen interface industrial block
Accessory / separate part destination CANopen bus
Complementary
Range compatibility Lexium 32i
Electrical connection Female connector M12
Female connector SUB-D 9 - A coding - 5 ways - straight for bus IN
Cable length 15 m
Net weight 0.882 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 33.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 882.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.544 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No