Schneider-Electric
 
VW3M94CR20 picture- scope
VW3M94CR20
Cable, Lexium 32i, STO cordset 20 m, M8 male, female
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Cable
Accessory / separate part category Connection accessory
Product compatibility Connector module VW3M91 with safe torque off safety function
Connector module VW3M92 with safe torque off safety function
Complementary
Cable length 20 m
Electrical connection M8 female connector, 1 terminal(s)
M8 male connector, 1 terminal(s)
Cable composition 4 x 0.34 mm²
Standards IEC 61800-5-2
Net weight 0.855 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 24.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 855.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.263 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No