Schneider-Electric
 
VW3M9512 picture- scope
VW3M9512
Cable gland, Lexium 32i, glands M16 for fieldbus, 10 pieces
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Cable gland
Accessory / separate part category Connection accessories
Electrical connection Cable gland
Complementary
Product compatibility Control unit LXM32i CANopen
Control unit LXM32i EtherCAT
Control unit LXM32i Profinet
Accessory / separate part destination Cable gland for connector module with cable glands
Range compatibility Lexium 32i
Communication interface CANmotion
CANopen DS402
EtherCAT
Profinet
Net weight 0.068 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8 cm
Package 1 Length 11 cm
Package 1 Weight 69 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.155 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No