Schneider-Electric
 
VW3M9530 picture- scope
VW3M9530
Sealing cap, Lexium 32i, lxm32i lot of m8, m12 caps
Schneider Electric
Characteristics
Main
Range of product Lexium 32i
Product or component type Sealing cap
Quantity per set Sealing accessory
Complementary
Product compatibility For industrial connectors
Range compatibility VW3M9101
VW3M9102
VW3M9103
VW3M9104
VW3M9106
VW3M9107
VW3M9108
VW3M9109
VW3M9201
VW3M9202
VW3M9203
VW3M9204
VW3M9206
VW3M9207
VW3M9208
VW3M9209
VW3M9116
VW3M9117
VW3M9216
VW3M9217
Product weight Lexium 32i
Compatibility code 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 369.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No