Schneider-Electric
 
VW3M9601 picture- scope
VW3M9601
extension cable, Lexium 32i, Y cable, 3 connectors M8
Schneider Electric
Characteristics
Main
Accessory / separate part type Y-cable
Accessory / separate part category Connection accessory
Accessory / separate part destination From Lexium 32i to inputs and outputs
Cable length 0.37 m
Complementary
Range compatibility Lexium 32i
Number of connectors 3
Connector type M8/M8
Net weight 0.85 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 13.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 140.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.832 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No