Schneider-Electric
 
VW3S3101 picture- scope
VW3S3101
fan kit, Lexium SD3, for stepper drive SD3, 24V DC
Schneider Electric
Characteristics
Main
Accessory / separate part designation Fan kit
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessories
Accessory / separate part destination Stepper drive SD3
[Us] rated supply voltage 24 V
Supply voltage type DC
Complementary
Product compatibility SD328.U25
SD326.U25
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 127.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 40
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 18.08 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months