Schneider-Electric
 
VW3S5101R50 picture- scope
VW3S5101R50
power cable 4x1.5mm², Lexium SD3, between stepper drive SD3 and 3 phases motor, shielded, 5m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Power cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD3 and 3-phase stepper motor
Range compatibility Lexium SD3
Type of cable Shielded cable
Cable length 5 m
Complementary
Cable composition 4 x 1.5 mm²
Electrical connection 1 connector 6-pole circular (motor end)
Cable end open (SD3)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 23.800 cm
Package 1 Length 24.000 cm
Package 1 Weight 917.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 60
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 67.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 161
Contractual warranty
Warranty 18 months