Schneider-Electric
 
VW3S8101R150 picture- scope
VW3S8101R150
encoder feedback cable, Lexium SD3, between stepper drive SD3 and motor BRS3, shielded, 15m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Encoder feedback cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD3 and stepper motor BRS3
Range compatibility Lexium SD3
Type of cable Shielded cable
Cable length 15 m
Complementary
Product compatibility BRS3
SD3
Electrical connection 1 connector 12-pole encoder plug (BRS3)
1 connector 12-pole Molex plug (SD3)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 28.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 1.748 kg
Unit Type of Package 2 S06
Number of Units in Package 2 30
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 65.08 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 16