Schneider-Electric
 
VW3S8201R50 picture- scope
VW3S8201R50
cable for pulse/direction signal, Lexium SD3, 5V, shielded, 5m
Schneider Electric
Characteristics
Main
Accessory / separate part designation Cable for pulse/direction signal
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Between stepper drive SD326 and external impulsion generator
Range compatibility Lexium SD3
Type of cable Shielded cable
Cable length 5 m
Complementary
Product compatibility SD326
[Uc] control circuit voltage 5 V
Electrical connection 1 connector 24-pole Molex (SD326)
Cable end open (external impulsion generator)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 26.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 464.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 60
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 40.84 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months