Schneider-Electric
 
VW3S8212 picture- scope
VW3S8212
connector kit, Lexium SD3, for stepper drive SD3, 5x24 pole Molex connector
Schneider Electric
Characteristics
Main
Accessory / separate part designation Connector kit
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Stepper drive SD3
Range compatibility Lexium SD3
Complementary
Electrical connection 5 connectors with crimp contacts
Connector type 24-pole Molex plug
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 13 cm
Package 1 Weight 30 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 583 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.913 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months