Schneider-Electric
 
VX5VP50BC001 picture- scope
VX5VP50BC001
Wear part, fan for variable speed drive, Altivar Process 600 900, IP55, from 30 to 90kW, from 380 to 480V
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process 600/900
Accessory / separate part type Internal fan
Accessory / separate part category Cooling accessory
Product or component type Fan
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV650 wall mount 30 kW 380...480 V
Variable speed drive ATV650 wall mount 37 kW 380...480 V
Variable speed drive ATV650 wall mount 45 kW 380...480 V
Variable speed drive ATV650 wall mount 55 kW 380...480 V
Variable speed drive ATV650 wall mount 75 kW 380...480 V
Variable speed drive ATV650 wall mount 90 kW 380...480 V
Variable speed drive ATV950 wall mount 30 kW 380...480 V
Variable speed drive ATV950 wall mount 37 kW 380...480 V
Variable speed drive ATV950 wall mount 45 kW 380...480 V
Variable speed drive ATV950 wall mount 55 kW 380...480 V
Variable speed drive ATV950 wall mount 75 kW 380...480 V
Variable speed drive ATV950 wall mount 90 kW 380...480 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 232.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 2.560 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months