Schneider-Electric
 
VX5VPM002 picture- scope
VX5VPM002
Wear part, enclosure door, fan for variable speed drive, Altivar Process 600 900, from 110 to 315kW, from 380 to 440V
Schneider Electric
Characteristics
Main
Range compatibility Altivar Process 600/900
Accessory / separate part type Enclosure door fan
Accessory / separate part category Cooling accessory
Product or component type Fan
Net weight 0.8 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV630 floor-standing 110 kW 380...440 V
Variable speed drive ATV630 floor-standing 132 kW 380...440 V
Variable speed drive ATV630 floor-standing 160 kW 380...440 V
Variable speed drive ATV630 floor-standing 200 kW 380...440 V
Variable speed drive ATV630 floor-standing 250 kW 380...440 V
Variable speed drive ATV630 floor-standing 315 kW 380...440 V
Variable speed drive ATV650 floor-standing 110 kW 380...440 V
Variable speed drive ATV650 floor-standing 132 kW 380...440 V
Variable speed drive ATV650 floor-standing 160 kW 380...440 V
Variable speed drive ATV650 floor-standing 200 kW 380...440 V
Variable speed drive ATV650 floor-standing 250 kW 380...440 V
Variable speed drive ATV650 floor-standing 315 kW 380...440 V
Variable speed drive ATV930 floor-standing 110 kW 380...440 V
Variable speed drive ATV930 floor-standing 132 kW 380...440 V
Variable speed drive ATV930 floor-standing 160 kW 380...440 V
Variable speed drive ATV930 floor-standing 200 kW 380...440 V
Variable speed drive ATV930 floor-standing 250 kW 380...440 V
Variable speed drive ATV930 floor-standing 315 kW 380...440 V
Variable speed drive ATV950 floor-standing 110 kW 380...440 V
Variable speed drive ATV950 floor-standing 132 kW 380...440 V
Variable speed drive ATV950 floor-standing 160 kW 380...440 V
Variable speed drive ATV950 floor-standing 200 kW 380...440 V
Variable speed drive ATV950 floor-standing 250 kW 380...440 V
Variable speed drive ATV950 floor-standing 315 kW 380...440 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 30.0 cm
Package 1 Length 30.5 cm
Package 1 Weight 0.8 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.317 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration