Schneider-Electric
 
VX5VPS4001 picture- scope
VX5VPS4001
Wear part, enclosure door, fan for variable speed drive, Altivar 340, Altivar Process 600 900, from 15 to 45kW
Schneider Electric
Characteristics
Main
Range compatibility Altivar 340
Altivar Process 600/900
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Net weight 0.58 kg
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV630 wall mount 15 kW 200...240 V
Variable speed drive ATV630 wall mount 18 kW 200...240 V
Variable speed drive ATV630 wall mount 22 kW 200...240 V
Variable speed drive ATV630 wall mount 30 kW 380...480 V
Variable speed drive ATV630 wall mount 37 kW 380...480 V
Variable speed drive ATV630 wall mount 45 kW 380...480 V
Variable speed drive ATV930 wall mount 15 kW 200...240 V
Variable speed drive ATV930 wall mount 18 kW 200...240 V
Variable speed drive ATV930 wall mount 22 kW 200...240 V
Variable speed drive ATV930 wall mount 30 kW 380...480 V
Variable speed drive ATV930 wall mount 37 kW 380...480 V
Variable speed drive ATV930 wall mount 45 kW 380...480 V
Variable speed drive ATV340 30 kW 380...480 V
Variable speed drive ATV340 37 kW 380...480 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 17.300 cm
Package 1 Length 23.500 cm
Package 1 Weight 584.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.030 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months