Schneider-Electric
 
VZ0 picture- scope
VZ0
Additional pole,TeSys Control,25A,for V0
Schneider Electric
Characteristics
Main
Range TeSys
Device short name VZ
Product or component type Additional pole
Performance level High performance
Poles description 1P
Contacts type and composition 1 NO
Product compatibility V0
Range compatibility TeSys TeSys VARIO switch disconnector
Network type AC
DC
Network frequency 50/60 Hz
Suitability for isolation Yes
Complementary
Mounting location Left
Right
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 25 A
[Ithe] conventional enclosed thermal current 20 A
Mechanical durability 100000 cycles
Electrical durability 100000 cycles AC-21
30000 cycles DC-1...5
Connections - terminals Power circuit: screw clamp terminals6 mm² - flexible - with cable end
Power circuit: screw clamp terminals10 mm² - solid
Tightening torque Power circuit: 2.1 N.m - on screw clamp terminals
Height 74 mm
Width 16 mm
Depth 35 mm
Net weight 0.05 kg
Environment
Standards IEC 60947-3
Product certifications GL
UL
CSA
UKCA
Protective treatment TC
IP degree of protection IP20 conforming to IEC 60529
Mechanical robustness Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
Ambient air temperature for operation -20…50 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 3.700 cm
Package 1 Length 9.000 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 69
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.563 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 65661eb0-9ea7-4d52-b0a4-16b981f28f63
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months