Schneider-Electric
 
VZ1L018UM20 picture- scope
VZ1L018UM20
line choke - 2 mH - 18 A - 1 phase - 30 W - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line choke
Product compatibility ATV312HU11M2 - line choke - 1 per drive
ATV312HU15M2 - line choke - 1 per drive
ATV312HU22M2 - line choke - 1 per drive
ATV31CU11M2 - line choke - 1 per drive
ATV31CU15M2 - line choke - 1 per drive
ATV31CU22M2 - line choke - 1 per drive
ATV32HU11M2 - line choke - 1 per drive
ATV32HU15M2 - line choke - 1 per drive
ATV32HU22M2 - line choke - 1 per drive
LXM05D17F1 - line choke - 1 per drive
LXM05D17M2 - line choke - 1 per drive
LXM05D28F1 - line choke - 1 per drive
LXM05D28M2 - line choke - 1 per drive
LXM32.D18M2 - line choke - 1 per drive
LXM32.D30M2 - line choke - 1 per drive
LXM32.U90M2 - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.1 kW 200...240 V - single phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 1.5 kW 200...240 V - single phase - line choke - 1 per drive
Variable speed drive ATV320 motor: 2.2 kW 200...240 V - single phase - line choke - 1 per drive
Number of phases Single phase
Range compatibility Altivar 312 Solar
Lexium 32
Altivar 312
Altivar 31C
Lexium 05
Altivar Machine ATV320
Altivar 32
Device application Reduction of current harmonics
Value of inductance 2 mH
[In] rated current 18 A
Thermal losses 30 W
Complementary
Power supply frequency 50...60 Hz
Maximum voltage drop at rated load 5 %
Net weight 1.99 kg
Width 85 mm
Height 120 mm
Depth 105 mm
Environment
Standards VDE 0160 level 1
IEC 60076 (with HD398)
EN 50178
IP degree of protection Choke: IP00
Terminals: IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 15.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 1.928 kg
Unit Type of Package 2 P06
Number of Units in Package 2 45
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 99.760 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months