Schneider-Electric
 
VZ1L040U600T picture- scope
VZ1L040U600T
line choke, Altistart 48, 0.6mH, 40A, IP20
Schneider Electric
Characteristics
Main
Product or component type Line choke
Value of inductance 0.6 mH
[In] rated current 40 A
IP degree of protection IP20
Complementary
Range compatibility Altistart 48
Product compatibility ATS48D32.
ATS48D48.
Net weight 5.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 21.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 6.925 kg
Unit Type of Package 2 P06
Number of Units in Package 2 20
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 151.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months