Schneider-Electric
 
VZ3V32A100 picture- scope
VZ3V32A100
Wear part, fan for variable speed drive, Altivar 32, Altivar Machine 320, from 0.18 to 1.5kW, single and three phase
Schneider Electric
Characteristics
Main
Accessory / separate part type Fan kit
Product or component type Fan
Accessory / separate part category Cooling accessory
Complementary
Range compatibility Altivar 32
Altivar 320
Accessory / separate part destination Variable speed drive
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV32 at 0.18 kW, 200...240 V single phase
Variable speed drive ATV32 at 0.37 kW, 200...240 V single phase
Variable speed drive ATV32 at 0.55 kW, 200...240 V single phase
Variable speed drive ATV32 at 0.75 kW, 200...240 V single phase
Variable speed drive ATV32 at 0.37 kW, 380...500 V three phase
Variable speed drive ATV32 at 0.55 kW, 380...500 V three phase
Variable speed drive ATV32 at 0.75 kW, 380...500 V three phase
Variable speed drive ATV32 at 1.1 kW, 380...500 V three phase
Variable speed drive ATV32 at 1.5 kW, 380...500 V three phase
Variable speed drive ATV320...B at 0.18 kW, 200...240 V single phase
Variable speed drive ATV320...B at 0.37 kW, 200...240 V single phase
Variable speed drive ATV320...B at 0.55 kW, 200...240 V single phase
Variable speed drive ATV320...B at 0.75 kW, 200...240 V single phase
Variable speed drive ATV320...B at 0.37 kW, 380...500 V three phase
Variable speed drive ATV320...B at 0.55 kW, 380...500 V three phase
Variable speed drive ATV320...B at 0.75 kW, 380...500 V three phase
Variable speed drive ATV320...B at 1.1 kW, 380...500 V three phase
Variable speed drive ATV320...B at 1.5 kW, 380...500 V three phase
Net weight 0.19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 195.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 56
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 22.968 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration