Schneider-Electric
 
VZ3V4811 picture- scope
VZ3V4811
Wear part, fan kit for Altivar Soft Starter, ATS480, ATS48, size B
Telemecanique
Characteristics
Main
Range compatibility Altivar Soft Starter ATS480
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessory
Product or component type Fan
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Compatibility with soft starter Soft starter ATS48
Accessory / separate part destination Soft starter
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 248.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.292 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov